IESNA:LM-63-2002
[TEST]P242607
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S124DRP-S1195D835-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4 DIRECT RECESSED WITH SATIN FLUSH DIFFUSER
[MORE]STANDARD LIGHT ENGINE
[LAMP](92) 3500K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]4747
TILT=NONE
92 -1 1 37 5 1 1 0.3125 3.875 0
1 1 41.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
1849.6 1855.6 1848.2 1834.8 1815.5 1790.4 1759.2 1723.7 1683.6 1640.7
1593.2 1539.9 1486.5 1430.2 1370.9 1308.7 1247.9 1182.7 1119 1052.3
984.1 917.4 846.3 779.6 709.9 641.7 573.6 503.9 440.2 372
305.3 240.1 182.3 126 80 38.5 0
1849.6 1851.1 1842.2 1828.9 1809.6 1784.4 1753.3 1716.2 1676.2 1630.3
1582.9 1529.5 1474.7 1419.8 1360.5 1299.8 1236.1 1176.8 1108.6 1044.9
978.2 910 841.8 775.1 702.5 635.8 566.2 498 429.8 361.6
297.9 237.1 177.8 124.5 80 37.1 0
1849.6 1834.8 1825.9 1811.1 1790.4 1763.7 1731.1 1695.5 1654 1608.1
1562.1 1510.2 1455.4 1399.1 1339.8 1277.6 1213.8 1151.6 1084.9 1022.6
957.4 887.8 821.1 754.4 683.2 615.1 551.3 483.2 417.9 352.7
290.5 229.7 174.9 124.5 77.1 35.6 0
1849.6 1849.6 1842.2 1824.4 1802.2 1777 1740 1701.4 1658.4 1616.9
1563.6 1507.3 1449.5 1391.7 1329.4 1267.2 1199 1133.8 1068.6 1004.9
936.7 870 803.3 736.6 669.9 603.2 536.5 468.3 406.1 343.8
284.6 228.2 171.9 123 77.1 35.6 0
1849.6 1848.2 1839.3 1823 1799.2 1772.6 1735.5 1698.5 1655.5 1611
1557.7 1499.9 1442.1 1384.3 1322 1256.8 1191.6 1129.3 1064.1 993
927.8 858.1 794.4 727.7 662.5 595.8 529.1 466.9 401.6 339.4
283.1 223.8 170.4 121.5 75.6 35.6 0
